Home » Ortronics » Physical Support
five horizontal polycarbonate plastic distribution rings 1.75" H x 3" D, 1 rack unit, black
5/8" x 36"
Set of two brackets with insulators and hardware to mount to a ground bar.
Wire range: max 2 str, min 8 str, Bolt hole size: 1/4", ampere rating: 70
6-7G, 8" length
12"W x 2" H with 6 5/16" hole sets & 3 7/16" hole sets.
Conductor Run: #4 Stranded - #6 Solid; Conductor Tap: #4 Stranded - #4 Solid
20"W x 4" H with 24 5/16" hole sets & 6 7/16" hole sets.
Cable size - 2/0, OC Dimension between holes - 1", Screw size - 3/8", Color Code - Black