1-Gang Thermoset Wall Plate, Power Outlet Receptacle Openings, Light Almond
SP720LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
OneGang Power Outlet Receptacle Opening, 1.5938 hole for 1.5625 diameter device -2 mtg. holes,Brown Thermoset.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
UPC Number | 785007189353 | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Wall Plate Size | Standard Size | ||
Wall Plate Type | Outlet, Round | ||
Application Sector | Commercial, Residential | ||
Standard | CSA, UL514 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Orientation | Vertical |
Resources
Cutsheet
Brochure
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1