20A 120V/277V Specification Grade Single Pole Decorator Paddle Switch, Black
2621BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Back and Side-Wire, Decorator Switch, 20A, 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
UPC Number | 785007539318 | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
Switch Type | Paddle | ||
Application Sector | Industrial | ||
Standard | UL 20 | ||
Type | Switch |
Dimensions
Product Width US | 1.3 in | ||
Product Depth US | 1.06 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17446 |
Technical Information
Operating Temperature Min | -4 °F | ||
Operating Temperature Max | 140 °F | ||
Amperage | 20 A | ||
Wire Size | #14 - #10 AWG | ||
Operating Temperature | -4°-140°F (-20°-60°C) | ||
Voltage | 120/277 V |
Resources
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy a Pass & Seymour (legrand) 20 amp Decorator switch SPEC GRADE in IVORY color? Home Depot does not have, Lowes does not have, your "where to buy" section is very difficult to use. Suggestion: please sell your products directly online from
Thank you for your Inquiry. Please get in touch with Pass & Seymour Customer Support for pricing and availability support.
P&S Customer Support
Phone: 8449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Email Us: customer.support@legrand.us
Date published: 2024-06-10
Can this switch be used in a 3-way application?
Hello,
The part number 2621W is a Single Pole only switch. Please use part number 2623W for 3-way applications.
Best Regards,
Technical Support
Date published: 2023-11-10
Is this product in compliance with BAA?
Bazaarvoice SAP Hybris Integration Version 2.8.1