text.skipToContent text.skipToNavigation

Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, Clear

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 65ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Way Pilot Lighted Switch, Back and Side-Wire, 20A 120 Volt
Color Clear
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
  • Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
  • Cam controls fast ''make'' and positive ''break'' to minimize arcing.
  • Heavy-duty bumper pads for quiet operation.
  • High strength thermoplastic polycarbonate toggle.
  • Back body made of glass-reinforced nylon.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver alloy contacts for long life and better heat dissipation.
  • Grounding terminal is standard.
  • Shallow design for ease of installation.
  • Strap nickel-plated steel with integral ground.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Clear
Finish Matte
UPC Number 785007195873
Country Of Origin Mexico
Application Sector Industrial
Standard UL 20
Dimensions
Product Width US 1.25 in
Product Depth US 1.09 in
Product Height US 4.195 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles 3-Way
Wire Size #14 - #10 AWG
Wattage 3 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Chris · 4 days ago Looking for pilot light that has a Neutral L1 and M1 and M2 Legrand Technical Support · 2 days ago We do not have that type of Pilot Lighted switch available. How can that be ? I am trying to replace of your switches!

Asked by: Chris
What is model number please?
Answered by: Chris
Date published: 2020-06-17

Looking for pilot light that has a Neutral L1 and M1 and M2

Asked by: Chris
We do not have that type of Pilot Lighted switch available.
Answered by: Legrand Technical Support
Date published: 2020-06-14

looking for a pilot light switch when on that does not require a neutral

Asked by: gerald
Hello, All of our pilots lights require a neutral. Hope this helps, Have a great day
Answered by: Legrand Techincal Support
Date published: 2019-02-22
  • y_2024, m_9, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PS20AC3CPL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT