text.skipToContent text.skipToNavigation
Man in construction vest and hard hat checking cables

Lighting Control Panels

Conveniently schedule light on your time with Wattstopper lighting control panels. Save energy by turning lights off when not needed, and provide a secure illuminated space when occupants are present. Offering the flexibility to suit any commercial application, lighting control panels offer an easy user-interface and provide simple, effective zone-based control of exterior and interior lighting. Integrate lighting control panels with a wide range of control devices, such as switches and occupancy sensors to create a flexible lighting shutoff strategy.
Filter Results Selecting a filter will reload the page.
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Installation Location
Installation Location

Where a Device is or is to be Installed

Number of Connections
Number of Connections
The number of connections a product is able to make to other devices.
Output Voltage
Output Voltage

The Voltage Measured at the Output Terminals of a Power Supply

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Timer Type
Timer Type

The mechanism by which the timer operates, such as mechanical, digital, or programmable.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

148 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3