text.skipToContent text.skipToNavigation

Discontinued - adorne® Direct Wire Modular Track

adorne Direct Wire Modular Track is rated 5.0 out of 5 by 1.
  • y_2024, m_10, d_31, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_APDWCTM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT


The sleekest control option for your adorne Under-Cabinet Lighting and Power System. Connect to existing in-wall wiring for a solution that reduces clutter and allows for remote control of your under-cab devices.
Color Titanium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Perfect for eliminating clutter and creating a more functional kitchen counter space
  • Keeps countertops free of the hazards and mess of wires
  • Enables direct wire feed of power from in-wall wiring, eliminating the need for a Control Box
  • Single-pole operation is ideal for controlling a garbage disposal or adorne LED Linear Lights
  • Designed for professional, hard-wired installations
  • Once installed, this item is designed to fit onto the adorne Modular Track

Specifications

General Info
Product Line Pass & Seymour
Color Titanium
UPC Number 786776178494
Country Of Origin Mexico
Standard cETLus
Technical Information
Amperage 20 A
Environmental Conditions Dry Interior Locations

Reviews

Rated 5 out of 5 by from Super Happy with the product Looks great, exactly what I hoped for. I only wish I could also just purchase the actual cover and track extrusions. Do you sell them by the foot?
Date published: 2021-01-27
  • y_2024, m_10, d_31, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_APDWCTM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Can adorne 27" Modular Track be attached to wall not to the cabinets? Or if cabinet screwed to the bottom (flat frameless cabinet) without penetrating all way through?

Asked by: AlexR
It is not possible for modular tracks to be attached on the wall, they are attached upward to bottom of cabinet. Going through cabinets is not too intrusive - the screws head are pretty flat, and you can always counter-sink the screws. I have have them installed on my frameless cabinets and they work fine.
Answered by: Leo
Date published: 2023-02-07

I have wires specifically for undercabinet multioutlet system GFI-ed at breaker. Can I install it with direct wire module and without control box for a more discrete look or the control box is required regardless?

Asked by: AlexR
Hello, you can choose between the control box or the direct wire connector to bring power into your system. You only need one or the other to power each uninterrupted section of track.
Answered by: Wiremold Tech Support
Date published: 2023-02-03

Can this be cut to size?

Asked by: Ryan
no
Answered by: Edgardo
Date published: 2022-07-13

I just installed a 3 outlet direct wire power strip and the outlet closest to the power feed doesn't work but the other 2 do.  What do you suggest as a possible reason and resolution.

Asked by: Tim W
You should reach out to our adorne Technical Support team for troubleshooting the issue. They would also be able to help if a replacement receptacle is needed. adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-05-10

New house has a 27" track connected to a direct wire modular track. Only the plugin sockets are working not the LED light plugs. Can you direct wire the LED lights or do I need a control box? I'm good with the lights being on all the time.

Asked by: HoBo
The Direct Wire Connector has a separate wire feed(RED) for the Lighting Circuit, which need to be connected to a 120V circuit.
Answered by: Legrand Technical Support
Date published: 2022-06-03

Is the direct wire modular track compatible with a GFCI breaker (in the box/control panel)? My track is wired with one and it continues to trip. When disconnected from the track the breaker functions appropriately.

Asked by: JDiddy
Hello, The direct wire connect should work fine with a GFCI breaker. Please contact us at 844-957-3783 to further troubleshoot. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-06-03

Can I use this module to feed back the receptacle power to the accessory hot.  Also, does the accessory hot power the USB outlet or is the USB outlet powered from the receptacle power?

Asked by: Mike
Per code, the receptacle Hot and Accessory Hot(USB & Digital Music Kit) have to be on separate circuits.
Answered by: Legrand Technical Support
Date published: 2022-06-03

Does the direct wire modular APDWCW1 come with end caps and does it come with the tool to pop the cover off? Can you buy end caps separately?

Asked by: Kjconsole
The Direct Wire Connector does come with the endcaps and the removal tool. If you need additional endcaps, contact Technical Support and they can assist you seeing they are not sold separate. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-06-03
  • y_2024, m_10, d_31, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_APDWCTM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT

You may also like...