High Density Jack (HDJ) HDMI Coupler, Fog White
HDJHDMI
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
High Density Jack HDMI modules provide a coupling interface for transmitting high quality digital audio/video up to 4K resolutions with HDMI Type-A female-to-female connectors. HDJ is a versatile, individual jack solution in an easy-mount, rear-load footprint for mounting in HDJ Series workstation mounts and patch panels.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875004196 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.62 in | ||
Product Depth US | 1.61 in | ||
Product Height US | 0.81 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Customer CAD PDF
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Good Day, I'm looking for spec sheet for the items below and I do not know if they 5 HIGH DENSITY BLANK MODULES PK/20 BLACK ORTRONICS HTJB20-00 2 SD 24P 1RU UNLOADED ANGLED P-PANEL ORTRONICS PSAHJU24 60 7' C6 UTP 28AWG GREY P-CORD ORTRONICS RDC607-08
Your part numbers are incorrect. HTJB20-00 should be HDJB2-00, PSAHJU24 should be PSAHJU48. No 24 port offering. The cable part number is correct. You can find this items on our Legrand.us website or you can request spec sheets from the following Email address. productspecialist.DAT@legrand.us
Date published: 2023-07-28
Bazaarvoice SAP Hybris Integration Version 2.8.1