High Density Jack (HDJ) Metal Crimping Tool
HDJHCT
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Crimp and termination tools to be used for Clarity HDJ Shielded and Unshielded Jacks. Plastic crimp termination tool is included with purchase of standard carton of HDJ jacks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875880813 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 6.4 in | ||
Product Depth US | 6.0 in | ||
Product Height US | 1.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Brochure
Specifications
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this tool also be used on the Keystone KT2 jacks?
Hi Mike,
Yes you can use the HDJHCT tool on the KT2J jacks
Date published: 2024-03-28
can this tool be used to terminate your ks6 style modules?
Hello,
We don't offer a hand tool for the standard KS keystone jacks because they use a traditional 110 punch down tool to terminate. So no, that tool would not work
Date published: 2021-02-18
Bazaarvoice SAP Hybris Integration Version 2.8.1