radiant® In-Wall Outlet Relocation Kit with USB Charging
Bazaarvoice SAP Hybris Integration Version 2.8.1
No more struggling to plug chargers or devices into that outlet behind the bed or dresser. Now you can take the power from that hard-to-reach outlet and put it easily, and aesthetically, within reach, thanks to the radiant® In-Wall Outlet Relocation Kit.
Made to go where extension cords can’t — behind the wall — this DIY, pre-wired kit that meets code and installs easily, no electrician required, for tidier solution. Extend power up to 6’ from an original outlet, for more convenient access exactly where you want or need it. The kit includes a USB Type-A/C Outlet to finish the installation with built-in, adapter-free charging for any and all devices. It also features discreet tamper-resistance for safety and the designer style of all radiant devices. Make the move to put your power where you want it, and upgrade your space with style, functionality, and convenience.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extends an existing outlet’s power to a new designer outlet in your preferred location, running neatly behind the wall for more convenient power access without the mess of visible cords.
- Moves power up to 6’ vertically / 4’ horizontally from the original outlet for flexible placement.
- Installs easily, no electrician required, in as little as 30 minutes. Required tools for DIY: hand drywall saw, tape measure, pencil, fish tape and screwdriver.
- Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Includes connections for both traditional USB Type-A and the newer USB Type-C, to accommodate all mobile devices.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- The finishing outlet features the sleek lines and designer style of the radiant Collection. Coordinate with other radiant switches and outlets for a consistent look.
Specifications
Product Line | Wiremold | ||
Color | White | ||
UPC Number | 086698002694 | ||
Country Of Origin | China | ||
Receptacle Type | 5-15R | ||
Number of Receptacles | 1 | ||
Installation Location | In-Wall | ||
Application Sector | Residential | ||
Standard | UL498 and UL514C |
Cable Length | 4 ft |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Is Tamper-Resistant | Yes | ||
Is Pre-Wired | Yes | ||
Cord Length | 6 ft | ||
Gangs | 1 | ||
Number of USBs | 2 | ||
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
Number of Circuits | 1 | ||
Wiring Method | Cord-ended | ||
Mounting Type | Wall | ||
Number of Outlets | 4 | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you pair the end outlet with the wireless charger plate for a phone?
I purchased the Wiremold Radiant In-Wall Outlet Relocation Kit. I incorrectly secured the lower module to the mounting frame and cannot remove the screws from the lower module. I need to replace the lower module and screws. How do I order these parts?
Does this meet Code? Using portable cables in place of permanent wiring, or to fixed-in-place devices is prohibited.
Bazaarvoice SAP Hybris Integration Version 2.8.1