Legrand Shading Systems delivers a more simple and sophisticated automated shade that offers both ease of use and dependability. Choose from shades in a wide range of colors and styles, with a bevy of options. All automated roller shades can be controlled via remote, smart phone or tablet, or with our exclusive manual override feature, which does not strip the motor, unlike traditional roller shades. Battery powered Legrand Shading Systems shades offer the same benefits as low voltage powered, and add the ability to install in difficult situations as well as function in the absence of electrical supply. Because Legrand Shading Systems battery powered shades use an internal battery pack, there are no visible battery packs or wires to hide.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Whisper-quiet motors for silent operation
- Patented manual override feature allows for hand operation without damage to motors
- Patented counterbalance system helps maximize battery life
- Batteries ship inside the tube – no battery wands or external battery packs required – for easier installation
- Integrate with popular automation systems
Specifications
Product Line | Shading Systems | ||
Application Sector | Residential/Commercial |
Maximum Product Height | 180 in | ||
Maximum Product Width | 156 in |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Has Battery | Yes | ||
Battery | D Battery | ||
Voltage | 24.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how do you change batteries?
We outfitted our home with battery-powered QMotion shades in 2014. Is it possible to retrofit these shades with hardwired power mechanisms?
How do I do a QFR-433 remote lower limit reset? Secondly, I have a Q-motion battery remote in a room where one of two shades is apparently stuck in the uppermost position. How do I remedy that?T
Is it possible to make these shades “Smart” so I can control them from my phone and/or set a routine
where can I get a replacement motor for the blinds. My blinds got wet, and they are not working anymore. I can't find a distributor in Florida.
Bazaarvoice SAP Hybris Integration Version 2.8.1