Legrand Shading Zigbee Range Extender
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Shading Systems Range Extender QMOLEEDZRX enhances and extends the range of the Zigbee network, it offers reliable communication between end devices such as Shade Motors or Remotes and the QZHub3 Controller. The Range Extender is easily paired with other Zigbee devices and forms a critical part of a broader Legrand Shading Zigbee communication network. The QMOLEEDZRX plugs into a standard 15A wall socket. A regular 15A pass-through socket outlet is provided for additional convenience – Maximum load 1800W (not for motor loads such as appliances, air conditioners, etc.).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Shading Systems | ||
UPC Number | 842854000863 | ||
Application Sector | Residential |
Product Width US | 2.7 in | ||
Product Weight US | 2.6 oz | ||
Product Volume US | 5.3 cu in | ||
Product Depth US | 1.3 in | ||
Product Height US | 1.5 in |
Input Voltage | 120 V |
Resources
Cutsheet
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1