Brand
Choose from one of Legrand's brands.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
IP Rating
Levels of sealing effectiveness of electrical enclosures. IP20, IP55, IP53, IP68
Has External Power Supply
External component that supplies power to an electrical circuit
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Maximum Product Width
The maximum measurable width of the product.
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Number of Devices
The amount of devices the product can connect to.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Has Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Maximum Product Height
The maximum measurable height of the product.
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Shading
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRemote Wall Holder - Wall Plate99X0453 Shading SystemsWallplate for a Legrand Shading Systems QDR2 remote, available in 5 colors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDesigner Series Open Roll Shade SystemDesigner-Series Shading Systems
The Designer Series open roll roller shade bracket system has options for motorized, manual, and convertible manual to motorized (MTM) operated shades.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsES Series Shade SystemES-Motorized Shading Systems
Designer Series Shade Systems are a flexible solution for oversized, dual and coupled automated shades.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3.3 Bracket Endcap, Premium Finish, GraphiteQMODB33UGPGPPL Shading SystemsDesigner Series Decorative Endcap in the Black Premium Finish for 2.6" open-roll shadesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3.3 Bracket Endcap, adorne Finish, Rustic GreyQMODB33UGPRGAD Shading SystemsDesigner Series Decorative Endcap in the Macassar adorne Finish for 2.6" open-roll shadesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2.6 Bracket Endcap, Glass Finish, Dark BronzeQMODB26UDBDBGL Shading SystemsDesigner Series Decorative Endcap in the Black Glass Finish for 2.6" open-roll shadesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsTeleshade SeriesTS-Motorized Shading SystemsCassette style roller shade with a manual and motorized control option.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsTeleshade SeriesTS-Manual Shading SystemsCassette style roller shade with a manual and motorized control option.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLegrand Shading Zigbee Range ExtenderQMOLEEDZRX Shading SystemsThe QMotion Range Extender QMOLEEDZRX enhances and extends the range of the Zigbee network.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQIS Power and Communication Panel9910812 Shading SystemsLegrand Shading Systems' QIS Hardwired shades deliver a robust and dependable control system. The QIS systems are also compatible with fascia as well as controls.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQIS Wired Wall Switches95X040X Shading SystemsQIS Wired Wall Switches are available in single-channel and multi-channel options to provide in-wall, wired control of QIS shades.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRemote Locking Station99X0454 Shading SystemsLocking Wallplate for a Legrand Shading Systems QDR2 remote, available in 5 colors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsManual to Motorized Roller ShadesQbasic+ Shading Systems
The Manual to Motorized Roller Shades offers a unique premium manual shade experience that is field upgradable to motorized without complications of needing to change fabric or major bracket reinstallation.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsChainfree Manual ShadesQfree Shading SystemsSafe by design, Qfree shades are free of external cords and wires. Featuring smooth operation, these shades are an excellent solution where child safety is a concern.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQIS Hardwired ShadesQIS Shading SystemsQadvanced Intelligent System (QIS) shades come standard with Zigbee HA1.2 and use Cat5e or Cat6 for both power and communication. QIS shades are compatible with wired and wireless control options.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQadvanced Roller ShadesQadvanced Shading SystemsFeaturing longer lasting battery life Qadvanced shades are simpler to install – no battery wands or external battery packs required. With Zigbee HA1.2 standard, shades can be controlled via several wireless control options.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSpec Series Fascia Shade SystemSpec-Series Shading Systems
The Legrand Shading Systems Spec Series fascia roll roller shade bracket system has options for motor operated shades, manually operated shades, and convertible manual to motorized (MTM) operated shades.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Shade Controller, Ten ShadesLMSH-PS610 WattstopperThe LMSH-PS602 and LMSH-PS610 are DLM-based shade room controllers, which provide low voltage power and control for up to two or ten motorized shadesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRZ2 Range Extender9500476 Shading SystemsThe RZ2 Range Extender may be used to strengthen the Zigbee environment and to extend the range of a Zigbee remote.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Shade Bus Connector for Bulk Wire – 10 PackLMSH-SBWC10 WattstopperShade Bus connectors provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Shade Bus Cable Assembly, 3 Feet Plenum RatedLMSH-SBCA-P03 WattstopperLMSH-SB series cables have four wires and are designed to connect DLM shades and power supplies together. There are a variety of lengths and accessories that make cable selection and system layout easy and intuitive. The DLM shade control system can be wired together without tools using the wiring and accessories in the LMSH-SB series.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCrimping Tool for DLM Shade Bus Wire and ConnectorsLMSH-SBWCTOOL WattstopperCrimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Shade Bus Bulk Wire Spool 2000 Feet Plenum Rated WhiteLMSH-SBW-S2000 WattstopperBulk wiring provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Shade Bus Tester, 1 Female ConnectorLMSH-SBTEST WattstopperThe LMSH-SBTEST allows the installer to test the shade bus for correct connection during installation.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Low Voltage 5-Button Shade Wall SwitchLMSH-SW105X WattstopperDLM low voltage 1 button wall switch for manual shade control in one or more locationsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Shade Bus Splitter Female to 2 Males, 4”” Non-Plenum, WhiteLMSH-SBCA-S2 WattstopperThe SBCA-S2 is a Y splitter cable designed to make wiring of dual shade configurations easier using one port on the SBE4 extender.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Shade Bus Extender, 4 Female Connectors, PlenumLMSH-SBE4 WattstopperThe LMSH-SBE4 is a shade bus extender that has four parallel female connections that allow the SB cables to extend the shade bus without regard to topology.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Low Voltage Shade Motor, 40:1 Gear RatioLMSH-MCA140 WattstopperDLM low voltage shade motor with 40:1 gear ratio that incorporates both wired connection and wireless BLE for control optionsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWireless Shade Configuration ToolLMSH-CR WattstopperThe LMSH-CR Wireless Configuration Tool is a handheld tool for advanced remote configuration of Wattstopper Digital Lighting Management (DLM) Shade Systems.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQzHub3 ZigBee Hub9900837 Shading SystemsThe QMotion QzHub3 with Zigbee is the latest in advanced wireless shading. The QzHub3 allows for easy network creation and shade control anywhere in your home.