SB-6A-YR24-12 AL 6H RH WYE 24R 12W
SB-6A-YR24-12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | AL | ||
UPC Number | 800388168145 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 12.0 in | ||
Product Weight US | 13.799 lb |
Buy American Act Compliance
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1