text.skipToContent text.skipToNavigation

Nylon Isolation Pad

N-8945 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of extruded black nylon.
  • Can be installed between the cable tray and support member to provide electrical isolation of the tray system.
  • Can also be used to facilitate cable tray movement caused by thermal contraction and expansion.
  • No fasteners required.

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388253544
Country Of Origin Mexico
Dimensions
Product Width US 3.0 in
Product Weight US 0.1 lb
Product Volume US 0.001 cu ft
Product Depth US 6.0 in
Product Height US 0.125 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;