text.skipToContent text.skipToNavigation

ALA4800 Radiused Insert Fitting

ALA11RI Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A radiused insert for the ALA3811 and ALA4811 flat elbow to provide a bend radius of 2'' (51mm) for Fiber Optic/Category 5e installations. The insert is ideal for new and retrofit applications whether the cable installation is lay-in or pull-through.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A radiused insert for the ALA3811 and ALA4811 flat elbow to provide a bend radius of 2'' (51mm) for Fiber Optic/Category 5e installations. The insert is ideal for new and retrofit applications whether the cable installation is lay-in or pull-through.

Specifications

General Info
Product Line Wiremold
UPC Number 786776541533
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meets Article 386 of NEC. Multioutlet Assemblies: Meets Article 380 of NEC.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;