text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 100 ft, Blue

AC3610BEV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$49.99 USD

This component rated Cat 6 patch cable is constructed with a low profile, snagless boot that protects the tab from catching on other cables in a high density patch panel application.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds

Specifications

General Info
Product Line On-Q
UPC Number 804428122074
Country Of Origin China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this terminated with T568A standards or T568B ?

Asked by: Dan H
T568A
Answered by: Wiremold Tech Support
Date published: 2023-11-17

Can I use this in my attic down through a inside wall?

Asked by: Cs
Our cables are not rated for in-wall or plenum use.
Answered by: Wiremold Tech Support
Date published: 2023-07-27

Can cat 6 Patch cable,On-Q|PROFESSIONAL GRADE be buried under ground.

Asked by: Dex
Absolutely not. Patch cables should not be buried underground. You will need to use bulk cable rated for underground use and filled with a flooding compound. The cables will then need to be terminated at either end with the correct connector types. Please consult a local installer as codes will dictate minimum burial depths and cable types for your area as well.
Answered by: Wiremold Tech Support
Date published: 2022-12-29

I need to know if this Cat 6 is insulated or shield cable

Asked by: zaptar8
This cable is Unshielded Twisted Pair Cat 6 cable. Try this cable from C2G (a brand of Legrand) if you need Shielded cable. https://www.cablestogo.com/product/43169/100ft-cat6-snagless-solid-shielded-ethernet-network-patch-cable-blue
Answered by: Wiremold Tech Support
Date published: 2021-07-06
  • y_2024, m_4, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AC3610BEV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT