text.skipToContent text.skipToNavigation

Cat 5e Quick Connect RJ45 Keystone Insert, Blue, 50-Pack

WP3475BE50 On-Q
Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert is rated 1.3 out of 5 by 3.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_WP3475BE50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 52ms
  • REVIEWS, PRODUCT

$199.99 USD

Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert
Pack Size 50-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL Verified to Category 5e component standard: Ensures standards compliance
  • RJ45 Inserts can be terminated with any 110 punchdown tool
  • Exceeds EIA/TIA 568A/B Cat 5e Performance Specifications
  • Available in Black, Brown, White, Light Almond, Grey, Blue, Orange, Ivory and Red
  • Contractor packs available in quantities of 50. To order, use part number WP3475-LA-50

Specifications

General Info
Product Line On-Q
Color Blue
UPC Number 804428064954
Country Of Origin Taiwan, Province Of China
Features Quick Connect Compatible
Package Quantity 50
Application Sector Residential
Standard UL (UL/ANSI 1863), CSA (CAN/CSA-C22.2 No. 182.4-1990), IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS
Technical Information
Termination Style Punchdown
Cable Type Cat 5e
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Resources

Product Image

Reviews

Rated 1 out of 5 by from Poor design I just bought 2 15 packs of these for a network I’m building at a restaurant. These inserts are horrible! After punching down the contacts are not making contact with the wire. EVERY SINGLE ONE from both bags are doing the same thing. This has caused me a lot of extra time on the jobsite with a very critical timeline.
Date published: 2022-07-12
Rated 2 out of 5 by from Packaging Wiring Diagram Incorrect Purchased two (2) WP 3475 Quick Connect Cat5e Inserts. Wired both according to the diagram on the back of the packaging for straight through connection. Both tested out as 4 wires crossed over and two wires reversed and two wires straight through. Contacted Tech Support, was informed that the wiring diagram on the package was incorrect. The tech was kind enough to send me a PDF of the correct wiring diagram for straight through wiring.
Date published: 2021-01-14
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_WP3475BE50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT

Questions & Answers

Do you have to strip the wire or just push it in 

Asked by: Tim34
You push it in but need a punch down tool to push the wire down into the the teeth of the connector
Answered by: djcentif
Date published: 2024-03-06

You still do not show how this connects to your product (female connector)

Asked by: Rick
We're sorry, we don't understand your question. This product is a female keystone to terminate Cat5e cabling. You line up the individual wires in the Cat5e cable according to the colors on the back of the keystone. You then need to use either the AC3400 quick connect tool or a 110 punchdown tool to press the wires into the insulation displacement connector on the back of the unit. If you need assistance installing this product, we advise contacting a professional Audio/Video installer or certified Low-Voltage cabling installer in your area. Thank you for considering Legrand ONQ products.
Answered by: Wiremold Tech Support
Date published: 2023-07-07

can you terminate CAT6 with this type of RJ45 (WP3475 TIA568A)

Asked by: Anonymous
You cannot, you need to use a keystone made for Cat6 like the WP3476.
Answered by: Wiremold Tech Support
Date published: 2022-11-10

I love the tool and have connected many a female end for wall plates.  I want to create custom length patch cords but have been unable to locate “male” end RJ-45 connectors. Do they exist?

Asked by: Paul Tatman
The Quick connect tool is for keystone jacks only and only the WP3475 3476 and 347A.
Answered by: Wiremold Tech Support
Date published: 2022-05-11

WP3475 what is wir ing for TIA568B?

Asked by: TimR
Attached is a blown up pinout diagram. The keystone has a sticker on the back that lists both 568A and 568B.
Answered by: Wiremold Tech Support
Date published: 2023-12-09
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WP3475BE50, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT