
This high quality insert is for use in all Keystone Wall Plates
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- Supports AnyPort Application Inserts, with most insert combinations compatible
- Outlets mount in On-Q Installation Brackets or low voltage mud rings
- Snap-in identification icons available
- Fits decorator-style faceplates
- Recessed hex nut does not allow jack rotation
- Extra long for easy connections
- Recessed hex nut does not allow jack rotation
- Extra long for easy connections
- Previously P&S Part # KSFFBK
Specifications
General Info
UPC Number | 804428025450 | ||
Product Line | On-Q | ||
Application Sector | Residential | ||
Standard | UL ANSI/UL 1863 |
Technical Information
Gangs | 0 |