text.skipToContent text.skipToNavigation

Recessed Nickel Self-Terminating F-Connector, White 50-Pack

WP3481WH50 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$119.99 USD

This high quality insert is for use in all Keystone Wall Plates
Color White
Pack Size 50-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed hex nut does not allow jack rotation
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings
  • Snap-in identification icons available
  • Fits decorator-style faceplates
  • Recessed hex nut does not allow jack rotation
  • Extra long for easy connections
  • Recessed hex nut does not allow jack rotation
  • Extra long for easy connections
  • Previously P&S Part # KSFFBK

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428025962
Country Of Origin Taiwan, Province Of China
Technical Information
Voltage 500.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What tool is used to terminate to these?

Asked by: SStone
This is an F81 splice. You need to put a standard F type coax connector on your coaxial cable then screw it on the rear side of the keystone. All F connectors should be tightened to a minimum of 20 inch pounds for best results.
Answered by: Wiremold Tech Support
Date published: 2022-03-25
  • y_2024, m_4, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3481WH50, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT