text.skipToContent text.skipToNavigation

Discontinued - 1555 Mounting Plate, Half Width

36446501 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Mounting plates support installation of third-party security controllers into an On-Q enclosure.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a clean and organized solution for installing security (3.9 x 6.42 in)

Specifications

General Info
Product Line On-Q
UPC Number 804428007593
Country Of Origin United States
Application Sector Residential
Technical Information
Thickness 18 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;