1-Gang Pre-configured Wall Plate with One F-Type Coupler, Black
TPCATVBK
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.49 USD
Single gang, f type coax connector with wall plate.� Black.
�
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Color | Black | ||
UPC Number | 785007247541 | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Coaxial, Preconfigured | ||
Package Quantity | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | UL 1863 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143238 | ||
cULus Listed | Yes |
Technical Information
Thickness | 0.4 in | ||
Number of Gangs | 1 | ||
Orientation | Vertical |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do I get pricing for Wesco Distribution?
Thanks for reaching out to Legrand. You can receive pricing for all of our products by contacting us via email at av.pricing@legrand.com or via phone at 866-977-3901 opt 1 opt 3.
Date published: 2024-01-18
what is the MHZ Rating ?
These are rated to 1GHz.
Date published: 2021-11-18
Why does this say its "Brown" but the picture shows Ivory
With the site going through a migration, some pictures were mis-assigned. We are working to correct these as we find them.
Date published: 2020-12-04
do these plates have only an in and out or can I use it and have the in and out of my Coax go either way.
Hello,
This device can be two way depending on what the other end of the wire is connected to. There's a no "in" or "out" designation on the piece. You can use it bi-directionally.
Thank you.
Date published: 2019-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1