text.skipToContent text.skipToNavigation

Discontinued - 1-Port Decorator Outlet Strap, Ivory

WP3411IV On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WP3411WH

The non-flexing design of the On-Q Decorator Outlet provides security when plugging and unplugging cables. Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes

Color Ivory
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Application Inserts, with most insert combinations compatible
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Product Line On-Q
Replaced by Part Number  WP3411WH
Color Ivory
UPC Number 804428024507
Country Of Origin Taiwan, Province Of China
Construction Cycolac FR15U ABS, Injection molded plastic
Wall Plate Type Keystone, Wall Plate Insert
Package Quantity 1
Application Sector Residential
Standard UL, cULus, RoHS
Technical Information
Cutout 1 Keystone
Thickness 0.065 in
Number of Gangs 1
Mounting Type Box
Orientation Vertical

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what are the dimensions of the keystone cut out

Asked by: tim
.760" high X .587" wide measurements are +/- .002"
Answered by: Wiremold Tech Support
Date published: 2022-01-26

Is this port decorator strap usable with the wall plate inserts from the Radiant collection? Specifically, use this under a Radiant wall plate insert and wall plate?

Asked by: tranzlusent
Yes, that strap will fit inside any of the radiant line wall plates, both screw-less and with fasteners. Any standard "keystone" will fit in a one-hole strap.
Answered by: Wiremold Tech Support
Date published: 2023-03-25
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP3411IV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT