The Netatmo Indoor Camera helps protect your home and offers you peace of mind. When it detects an intruder, it alerts you immediately via your smartphone. Thanks to the camera's facial recognition technology and the "pet detection" feature, it can distinguish between strangers, family members, and harmless movement. Customize the notifications you want to receive so your never disturbed again by a false alarm! The Indoor Camera protects your home and your privacy, using the built-in facial recognition to disable notifications and video recordings of you and your family. There are no subscription fees; all features, functions and updateds are included with the camera. And your data is 100% secured, thanks to the local storage on an encrypted and included MicroSD card. The Smart Indoor Camera installs in minutes, and is compatible with Amazon Alexa, Google Assistant and Apple HomeKit, for easy voice command and integration with other smart devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Keep your home secure with a smart security camera that detects intruders using facial recognition technology.
- Get more precise alerts with a camera designed to distinguish between strangers, family members, and harmless movement.
- Easily customize notifications and alerts within the app.
- No subscription fees. Video storage, streaming, customized alerts, and app upgrades all included.
- Protect your family's privacy with easy-to-disable notifications and video recording for family members.
- Know your data is fully secured. Content is stored and encrypted on an included micro SD card.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gold | ||
Finish | Matte | ||
UPC Number | 700730500640 | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | FCC and CE | ||
Type | Accessory |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1