text.skipToContent text.skipToNavigation

Discontinued - NO SUB

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • View wind speed and direction in real time, via your smartphone.
  • Receive an alert on your smartphone as the wind picks up.
  • Easily plan activities with convenient, real-time wind speed and direction information, and even track wind data over time.
  • Your life is made easier taking into account changes in the wind.
  • Easily install it outdoors, up to 100 meters from your Weather Station’s indoor module.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Glossy
UPC Number 700730500220
Country Of Origin China
Application Sector Residential/Commercial
Standard FCC and CE
Type Accessory
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

After installation the wind gauge never updates. It always reports 2mph, ENE, no matter how hard the wind is blowing (there was a storm yesterday and it never updated)

Asked by: Mav
I would recommend calling Technical Support so we can investigate the issue you're experiencing. You can reach us at 844-957-3783; M-F, 8-6p ET
Answered by: Wiremold Tech Support
Date published: 2023-04-03

I need the mount that is attached to. I want the straight one. The website didn’t say I needed it. How do I find the strait one and not the side mount. Why didn’t the order say I needed to order separately. 

Asked by: Anonymous
Hello, thank you for your inquiry. I'd like to try to understand your inquiry a bit better. If you could please reach out to our Technical Support team, we'd be happy to assist you. You can reach us via phone at 844-957-3783 or email at tech.support@legrand.us
Answered by: Wiremold Tech Support
Date published: 2023-03-22
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NWA01WW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT