text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio 2-Source 2-Room Kit, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The AU7252-WH is a two-room, multi-source Digital Audio Kit. Conveniently supplying all of the core components necessary to install a two-room Digital Audio System with digital and analog source accessibility, this kit comes complete with (2) AU7010-WH Digital Audio Amplified Keypads, (1) AU7000 Digital Audio Distribution Module, (1) AU7001 Digital Audio Input Module, (1) AU7007-WH Digital Audio Global Source Input, (1) PW1020 Digital Audio Power Distribution Module, (1) PW1060 Power Supply, and (1) PW7760 Power Supply.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant® collection
  • Comes complete with all core components for a two-room, multi-source Digital Audio System with digital and analog source accessibility
  • Provides access to streaming services such as: Pandora, Rhapsody, Napster, SiriusXM, TuneIn, and Deezer
  • Allows streaming of networked digital content from iTunes, Windows Media Player libraries, and mobile devices
  • Offers global access to analog source equipment
  • Provides 20 watts of Class D power per zone
  • Conveniently controllable through both included keypads as well as free, intuitive Android or ioS apps for smartphones and tablets
  • Provides all core components needed to install a two-room, multi-source Digital Audio System with digital and analog source accessibility
  • Structured wiring based to offer easy installation and a repeatable solution
  • Simple setup using smartphone or tablet, no PC required

Specifications

General Info
Product Line On-Q
Color Light Almond
UPC Number 804428432074
Country Of Origin China
Application Sector Residential
Standard FCC, UL, RoHS

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

on my Digital Audio four-Room, Multi-Source Kit, how do i set it up to be able to stream two different services in two different room i.e. Pandora in one zone and Sirrus-Xm in another zone?

Asked by: Tool
Our technical support team can help you as well. (866)977-3901 or email technical.support-hs@legrand.us and we can give you a callback to help with that system. Our current hours are M-F 9A-6P Eastern.
Answered by: Wiremold Tech Support
Date published: 2021-07-16
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU7252LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT