








The 17-in Dual-Purpose In-Wall Enclosure is engineered to provide storage of structured wiring and AV components. The ENP1700NA is constructed of Wi-Fi transparent material to manage wireless components and AV devices at point-of-use locations, like directly behind a TV or other media centers. It can also be used for structured wiring purposes, as smaller-sized options in the existing line of On-Q enhanced structured wiring enclosures. The ENP1700NA is compatible with devices like the Samsung One Connect Box, Apple TV, Roku, Amazon Fire TV, network switches, 3rd party structured wiring components and more. Includes a split cover, trim ring and drywall clips, allowing for both new construction and retrofit installations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- Designed for in-wall storage and distribution of structured wiring and AV components
- Can be placed behind most TV wall-mounts including SANUS premium TV mounts
- Compatible with devices like the Samsung One Connect Box, Apple TV, Roku, Amazon Fire TV, 3rd party structured wiring components and more
- Trim ring conceals drywall cut out for clean finish and smooth transition to wall surface
- Split cover is low profile and designed to snap into place. Split design supports removal and access to components even if partially covered
- Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
- Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
- Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
- Features drywall clips to allow both retrofit and new construction installations
- UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
- Proudly made in the USA
Specifications
General Info
Color | White | ||
UPC Number | 804428434146 | ||
Countries Of Origin | United States | ||
Product Line | On-Q | ||
Application Sector | Residential/Commercial | ||
Type | Enclosure | ||
Standard | RoHS, UL |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | No |
Technical Information
Mounting | Consult the Factory for Mounting Recommendations | ||
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Operating Temperature | 32 to 122 F | ||
Thickness | 0.1 in | ||
Frame | Injection-molded plastic | ||
Environmental Conditions | 0 to 93 (relative humidity, non-condensing) pct |