9-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting Plate
Bazaarvoice SAP Hybris Integration Version 2.8.1
$54.99 USD
The 9-inch Dual-Purpose In-Wall Enclosure is engineered to provide storage of structured wiring and AV components. The ENP0905NAV1 is constructed of Wi-Fi transparent material to manage wireless components and AV devices at point-of-use locations, like directly behind a TV or other media centers. It can also be used for structured wiring purposes, such as networking equipment, access points, switches and more. The ENP0905NAV1 is compatible with devices like Apple TV, Roku, Amazon Fire TV, network switches, 3rd party structured wiring components and more. Includes a 5-inch elevated mounting plate, cover, trim ring and drywall clips, allowing for both new construction and retrofit installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replacement trim ring and cover
- Can be placed behind most TV wall-mounts including SANUS premium TV mounts
- Compatible with devices like Apple TV, Roku, Amazon Fire TV, network switches, 3rd party structured wiring components and more
- Comes with removable mounting plate that features 1.5-in of elevation to accommodate larger devices and frees up space in the enclosure
- Tool-free cover is low profile and designed to snap into place providing a ''flush'' appearance to wall surface
- Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
- Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
- Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
- Features drywall clips to allow both retrofit and new construction installations
- UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
- Proudly made in the USA
Specifications
Product Line | On-Q | ||
Color | White | ||
UPC Number | 804428434139 | ||
Country Of Origin | United States | ||
Package Quantity | 5 | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, UL, cULus | ||
Type | Enclosure |
Product Width US | 14.37 in | ||
Product Depth US | 3.88 in | ||
Product Height US | 9.33 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus Listed | Yes |
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Thickness | 0.1 in | ||
Enclosure Type | Dual Purpose | ||
Frame | Injection-molded plastic | ||
Operating Temperature | 32°-122°F | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) |
Resources
Cutsheet
Sell Sheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there any way to get just the cover plate, we have these installed to hide our airmedia's in study spaces and a few now have damaged clips. Cuz, students.
will a 43" Samsung Frame TV one connect box fit inside
Can this be mounted on a ceiling to hide cables and streaming boxes for a projector?
Hi, can this be mounted vertically in a retrofit application?
This is a test, please ignore it
Can your product install right above fireplace? Is this ok for electrical inspection? I see that it is rated 49 degree c. What is the temperature outside of gas driven fireplace metal frame? I like to know
I received my ENP0905-NA-V1. There's silver tape covering all the knockouts on one of the inner sides of the enclosure. What is the purpose of the tape?
Bazaarvoice SAP Hybris Integration Version 2.8.1