9-inch Dual-Purpose In-Wall Enclosure
Bazaarvoice SAP Hybris Integration Version 2.8.1
$39.99 USD
The 9-inch Dual-Purpose In-Wall Enclosure is engineered to provide storage of structured wiring and AV components. The ENP0900NA is constructed of Wi-Fi transparent material to manage wireless components and AV devices at point-of-use locations, like directly behind a TV or other media centers. It can also be used for structured wiring purposes, such as networking equipment, access points, switches and more. The ENP0900NA is compatible with devices like Apple TV, Roku, Amazon Fire TV, small network switches and more. Includes cover, trim ring and drywall clips, allowing for both new construction and retrofit installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for in-wall storage and distribution of structured wiring and AV components
- Can be placed behind most TV wall-mounts including SANUS premium TV mounts
- Compatible with devices like Apple TV, Roku, Amazon Fire TV, network switches, 3rd party structured wiring components and more
- Trim ring conceals drywall cut out for clean finish and smooth transition to wall surface
- Tool-free cover is low profile and designed to snap into place providing a ''flush'' appearance to wall surface
- Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
- Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
- Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
- Features drywall clips to allow both retrofit and new construction installations
- UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
- Proudly made in the USA
Specifications
Product Line | On-Q | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 804428434542 | ||
Country Of Origin | United States | ||
Package Quantity | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, UL, cULus | ||
Type | Enclosure |
Product Width US | 14.37 in | ||
Product Depth US | 3.88 in | ||
Product Height US | 9.33 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus Listed | Yes |
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Thickness | 0.1 in | ||
Enclosure Type | Dual Purpose | ||
Frame | Injection-molded plastic | ||
Operating Temperature | 32°-122°F | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) |
Resources
Cutsheet
Sell Sheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is the surface paintable?
Can it be installed on a covered patio outside?
I don't like the gap in the door. Is there another door that has a solid front? Perhaps one that opens on a hinge?
Can this be mounted sideways? If I have a 10" stud bay instead of standard 16" on-center studs. The 9.375" height would fit if I turn the box 90º. Is there any reason mounting it rotated 90º on its side would pose any problems?
Hi, I'm from Germany. Where can I buy the ENP0900NA In-Wall Enclosure?
I would like to have the ability to easily pass low voltage cables (HDMI, speaker cables, etc) from this box to a smaller box below, the wall will have insulation. Is there a kit/recommended way to attach conduit for this purpose?
Bazaarvoice SAP Hybris Integration Version 2.8.1