text.skipToContent text.skipToNavigation

Mighty Mo 20 Adjustable 4-Post Rack, 30"D adjustable, 7'H, 45 RU, Tapped Rails, Black

MM20730ADJ12-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 4-post adjustable racks are  allows all 4 mounting rails to be adjusted even after the rack has been fastened to the floor. Availble in depths of 30",  36" & 42" depths in both square hole cage nut styles or threaded rails. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted front or rear and airflow baffles can be mounted to manage the airflow of side breathing equipment.

Color Black
Depth 30 in
Rack Units 45 U
Rail Type Tapped Rails
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large selection of Channel and 4-Post racks
  • All 4 mounting rails to be adjusted even after the rack has been fastened to the floor
  • ront and rear waterfalls allow for equipment patching and server patching
  • Static capacity 2,000 lbs
  • Threaded hole and square hole punch available on all channel and 4 post racks
  • Deeper waterfall for increased cable capacity
  • Rack includes two packages of hook and loop D-style straps and 50 #12-24 cage nuts and screws, do not have to purchase as separate items; money saving

Specifications

General Info
Product Line Ortronics
UPC Number 662875948940
Country Of Origin United States
Type Rack
Dimensions
Product Width US 23.75 in
Product Weight US 55.17 lb
Product Depth US 40.0 in
Product Height US 86.0 in
Technical Information
Static Load Capacity 2000 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Ortronics Mighty Mo 20 Adjustable 4-Post Rack, 36"D adjustable, 7'H, 45 RU, TappedRails, Black Part No. MM20736ADJ12-B , what is the warranty of the product ?

Asked by: Pranav Joshi
Basic and certified installer warranty is located at the link below. https://www.legrand.us/training/data-communications/program-and-warranties
Answered by: Product Specialist Team
Date published: 2023-09-05

We have a request for earthing certificates for the Mighty Mo racks that were purchased a couple of years ago. They are 600mm wide 45U high standard Mighty Mo units. Do Legrand issue an earthing certificate with the racks?

Asked by: Anonymous
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MM20730ADJ12-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT