text.skipToContent text.skipToNavigation
Speakers in black

Speakers

The professional-grade architectural and outdoor speakers are built with the same level of excellence as our high-performing audio systems. From crystal clear sound for home theaters to an immersive outdoor listening experience, the impeccable quality of On-Q and Nuvo speakers satisfies even the most discriminating audiophile.

Category Names 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Compatibility 
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Mounting 
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Shape 
Shape

The Type/Cross-Sectional Shape/Design/Geometric Shape/Physical Appearance of the item

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

NEMA Rating 
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Bracket 
Bracket

The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.

Availability 
Availability Tooltip Title

Product is available to buy on Legrand.us

Thickness 
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Sensitivity 
Sensitivity

The Minimum Input Which the Device can Sense and Produce the Output

Mounting Type 
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Load Capacity 
Load Capacity

The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards

Construction 
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Maximum Wattage 
Maximum Wattage

Greatest Amount of Power in Watts

Plate Type 
Plate Type

Style or Type of the Flat Piece of a Mounting Device

Number of Holes 
Number of Holes

The Number of Hollows or Holes Provided in the item for Mounting/Fixing

Impedance 
Impedance

A Material's Opposition to the Flow of Electric Current

Woofer Diameter 
Woofer Diameter

Diameter of a Woofer Speaker

Wattage 
Wattage

amount of watts used

Woofer Composition 
Woofer Composition

Material that a Woofer Speaker is Made of

Gangs 
Gangs

Number of devices in a wall box or a wall plate

Frequency Response 
Frequency Response

The Measure of any System's Spectrum Response at the Output to a Signal of Varying Frequency (But Constant Amplitude) at its Input

Included 
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

110 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3