text.skipToContent text.skipToNavigation
Networking solutions in homes

Structured Wiring Enclosures

Category 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Insertion Loss 
Insertion Loss

The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System

Compatibility 
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Cable Specification 
Cable Specification

The Description of the Conductor Explicitly Stating the Design Criteria of the Conductors

Connection 
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Connector 
Connector

A Device that Establishes a Connection Between Two or More Units.

Temperature Rating 
Temperature Rating

The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance

Frequency Rating 
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Mounting 
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Shape 
Shape

The Type/Cross-Sectional Shape/Design/Geometric Shape/Physical Appearance of the item

Number of Ports 
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Frequency Range 
Bracket 
Bracket

The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.

Number of Lines 
Number of Lines

The Number of Voice Frequency Telephone Lines Connected to the Unit

Availability 
Availability

Product is available to buy on Legrand.us

Thickness 
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Style 
Style

The Style / Descriptive Style / Common Name for the Shape, Coating and Material / Design / Designated Type of Construction / the Specific Function / the Type of Application / the Generic Type of the item

Number of Ways 
Number of Ways

The Number of Connections the Unit can Provide

Construction 
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Power Supply 
Power Supply

The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item

Cut Off Frequency 
Cut Off Frequency

Frequency value at which function is cut off

Impedance 
Impedance

A Material's Opposition to the Flow of Electric Current

Color 
Color

The color of the product itself

Number of Types of Sources 
Number of Types of Sources

To the Quantity and Type of Inputs for Instance, Hdmi, S-Video, Etc., Connections on a Device

Gangs 
Gangs

Number of devices in a wall box or a wall plate

Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Operating Temperature 
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Product Has Potential to Contribute to LEED 
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Country of Origin 
Country of Origin

Country that the product was manufactured in.

Material 
MATERIAL

Material of the product.

173 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3

Related Categories