text.skipToContent text.skipToNavigation
The latest in HDMI, Cat5, Cat6, and audio video cables for your home entertainment and smart home needs. With a focus on quality and performance, On-Q HDMI cables deliver crystal clear picture and sound quality for your HDTVs, projectors, and other devices. Cat5 and Cat6 cables are perfect for networking and data transfer between devices, providing fast and reliable connections for your smart home devices. 
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Connector
Connector

A Device that Establishes a Connection Between Two or More Units.

Attenuation
Attenuation

The Decrease in Magnitude of a Signal as it Travels Through any Transmitting Medium, Such as a Cable or Circuitry the Ability of a Filter Circuit to Reduce the Amplitude of Unwanted Frequencies to a Level Below that of the Desired Output Frequency

Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Availability
Availability

Product is available to buy on Legrand.us

Number of Pins
Number of Pins

The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power

Outside Diameter
Outside Diameter

A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End

Number of Conductors
Number of Conductors

The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges

Data Transfer Rate
Data Transfer Rate

The Speed at Which Data is Transferred from one Location to Another with in the Time Frame

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Conductor Material
Conductor Material

The Material of Current Carrying Member of the Cable

Product Width
Product Width

The overall width of the product.

Country of Origin
Product Height
Product Height

The overall height of a product.

Finish
Finish

The finish of the product itself.

Product Length
Product Length

The overall length of a product.

Material
MATERIAL

Material of the product.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

Stock Level Status
33 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2