text.skipToContent text.skipToNavigation
Wireless lighting sensor mounted on metal beam

Wireless Lighting Controls

Wattstopper offers the ability to go wireless with your lighting controls. Designed to be scalable and enable flexibility in a space, wireless lighting controls can be utilized in standalone, room-based, and multi-room applications. Integrate daylight sensors, load controllers, or luminaire level lighting control, and program with our DLM Configuration App for iOS® or Android®

Wireless controls offer the flexibility to provide high-quality, low energy lighting that maximizes incremental control within small and large areas. Designers can enhance the occupant experience, achieve compliance with advanced energy codes, and improve energy efficiency with the simplicity of the Wattstopper Wireless Lighting Controls. 

View options for wireless applications and solutions in commercial spaces.

Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Number of Buttons
Number of Buttons

The Number of Keys/Switches in the item Used for Selecting a Particular Function

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Wattage
Wattage

amount of watts used

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Number of Switches
Number of Switches

Number of electrical switches

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Supply Voltage
Supply Voltage

The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Switch Type
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Finish
Finish

The finish of the product itself.

Product Length
Product Length

The overall length of a product.

Material
MATERIAL

Material of the product.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Frequency Rating
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Certification Listing Number
34 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2