Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
IP Rating
Levels of sealing effectiveness of electrical enclosures. IP20, IP55, IP53, IP68
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Devices
The amount of devices the product can connect to.
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Commercial - Controls & Accessories
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Shade Controller, Ten ShadesLMSH-PS610 WattstopperThe LMSH-PS602 and LMSH-PS610 are DLM-based shade room controllers, which provide low voltage power and control for up to two or ten motorized shadesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Shade Bus Connector for Bulk Wire – 10 PackLMSH-SBWC10 WattstopperShade Bus connectors provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Shade Bus Cable Assembly, 3 Feet Plenum RatedLMSH-SBCA-P03 WattstopperLMSH-SB series cables have four wires and are designed to connect DLM shades and power supplies together. There are a variety of lengths and accessories that make cable selection and system layout easy and intuitive. The DLM shade control system can be wired together without tools using the wiring and accessories in the LMSH-SB series.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Crimping Tool for DLM Shade Bus Wire and ConnectorsLMSH-SBWCTOOL WattstopperCrimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Shade Bus Bulk Wire Spool 2000 Feet Plenum Rated WhiteLMSH-SBW-S2000 WattstopperBulk wiring provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Shade Bus Tester, 1 Female ConnectorLMSH-SBTEST WattstopperThe LMSH-SBTEST allows the installer to test the shade bus for correct connection during installation.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Low Voltage 5-Button Shade Wall SwitchLMSH-SW105X WattstopperDLM low voltage 1 button wall switch for manual shade control in one or more locationsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Shade Bus Splitter Female to 2 Males, 4”” Non-Plenum, WhiteLMSH-SBCA-S2 WattstopperThe SBCA-S2 is a Y splitter cable designed to make wiring of dual shade configurations easier using one port on the SBE4 extender.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Shade Bus Extender, 4 Female Connectors, PlenumLMSH-SBE4 WattstopperThe LMSH-SBE4 is a shade bus extender that has four parallel female connections that allow the SB cables to extend the shade bus without regard to topology.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Low Voltage Shade Motor, 40:1 Gear RatioLMSH-MCA140 WattstopperDLM low voltage shade motor with 40:1 gear ratio that incorporates both wired connection and wireless BLE for control optionsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wireless Shade Configuration ToolLMSH-CR WattstopperThe LMSH-CR Wireless Configuration Tool is a handheld tool for advanced remote configuration of Wattstopper Digital Lighting Management (DLM) Shade Systems.