
Weatherproof Cover Power Outlet Vertical 4 Screw Mounting
1-2 Weeks
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Color | Gray | ||
UPC Number | 785007765328 | ||
Countries Of Origin | Mexico | ||
Product Line | Pass & Seymour | ||
Application Sector | Residential/Commercial | ||
Standard | UL Listed |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Number of Outlets | 1 |