adorne® Four-Gang Accent Nightlight
AAAL4G2
adorne Collection
adorne® Accent Night Light is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$40.52 USD
Perfect for hallways, kids' rooms, or anywhere a little bit of light can provide extra comfort and visibility. Providing a gentle glow, this accent nightlight fits below any existing adorne switch or dimmer, practically disappearing into the sleek design. Toggle through the additional light level options with a tap of the finger to match your need or preference.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Perfect for hallways or children's bedrooms where the addition of a subtle wall nightlight provides comfort and visibility
- The adorne Accent Nightlight provides a warm, gentle light below any existing switch
- Leave your wall nightlight on or toggle through several level settings with just the tap of a finger
- The device attaches directly to the bottom of existing adorne light switches and dimmers, and is invisible once installed, making it a sleek addition day and night
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China |
Resources
Cutsheet
Supporting Document
CAD Drawings
Installation Instructions
Customer CAD PDF
Guide Form Specifications
Brochure
Reviews
Rated 1 out of
5
by
GAVIN S from
Could be better.
I bought four of these accent lights to see how well they did, so I installed them to every bedroom in our home. They do work, but the issue that I have with them is that they are nowhere near as bright as they could be. When I purchased them I was hoping for them to be bright enough to illuminate the entire wall below the light switch. The only problem is they only illuminate about 2 in below the light plate. If these products could be brighter that would be great, but out of all the settings for the brightness, none of them are bright enough for me to purchase any more of these.
Date published: 2020-09-24
Rated 5 out of
5
by
Turkman143 from
Front Door Accent Nightlight 2-gang
This Legrand Accent Nightlight solved the problem with Angel Light that do not come in a 2-gang switch configuration. Assembly was not too difficult following the instructions and wiring was a breeze. Please note that the switch receptacle requires both a load and neutral wiring to work, which mine has. Bonus feature is the light brightness is adjustable and changes to ambient lighting conditions.
Date published: 2018-04-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be installed safely using the hot and neutral wires on the line side of a GFCI outlet? Or is it recommended for only non GFCI circuits?
The two I installed were both on GFCI circuits. No problem. The only issue may be if it is a GFCI outlet and not on a GFCI circuit (with the GFCI in the breaker panel), it might be a tight fit getting the module that powers the light back into the box.
Date published: 2020-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AALSL6 | adorne Collection
Always find your switch with ease, even in the dark.
$5.56
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD703HW4 | adorne Collection
Dual-engineered with a seamless rocking motion for on/off lighting control, as well as a slider for dimming.
$39.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AARNL2 | adorne Collection
An in-wall nightlight that can be popped out for use as a flashlight if portable light is needed.
$60.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24