text.skipToContent text.skipToNavigation

adorne® Ultra-Fast USB Type-A/C Outlet Module, White

adorne Ultra-Fast USB Type-AC Outlet Module is rated 4.7 out of 5 by 29.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_6, tr_23
  • loc_en_US, sid_ARUSB2AC6W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$71.90 USD

Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this Ultra-Fast USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
  • Replaces a traditional outlet easily, in as little as 10 minutes.
  • Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 0
Features USB-A Charging, USB-C Charging
Outlet Type Indoor, Residential, USB-Charging
Application Sector Residential/Commercial
Standard yes
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 1.77 in
Product Depth US 1.7 in
Product Height US 2.65 in
Technical Information
USB Amperage 6 A
Connection USB Type A/C
Number of USBs 2
Number of Gangs 1
USB Power Output 15 W
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 5.0 VDC
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Need more! Amazing. looks great aside my adorn power outlets and super convenient in the kitchen. Buying some more soon
Date published: 2024-01-19
Rated 3 out of 5 by from Gr8 at what it does This Adorne ultra-fast USB charger is awesome at fast charging and is super heavy-duty. It’s really nice to look at. , and screams Quality! My only concern is that I really can’t see the need for the charger only, I would not want to waste a wall socket for a USB charger. Ideally the next one I get will need to be AC outlet and USB/and or type C. I guess if you had side by side outlets you could keep 1 as a standard plug and use 1 for this USB charger.
Date published: 2021-12-04
Rated 3 out of 5 by from Outlet Needed with USB ports This would have been a lot better if there was an outlet along with the USB ports. I feel like I'm losing power for appliances. It was easy to install and we're good for USB power. I will say that the charge was faster than a typical USB charger in an outlet.
Date published: 2021-12-02
Rated 4 out of 5 by from Great way to plug in to USB port for charging Very nice way to have access to charge you phone or other perpetual without an electrical plugin. This USB plugin port is great addition to my office for plugging in my devices without having to use an electrical plug. ** I did have to acquire the metal holding plate and the wall plate for installation to be able to mount. These items did not come with USB adapter.
Date published: 2021-11-29
Rated 5 out of 5 by from 21st Century USB Charging Ports The design of these outlets is streamline and attractive. Having an option to have the 2 most common USB charging ports on one outlet is amazing. Love, love, love it and my electrician was in awe of them.
Date published: 2024-03-10
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_6, tr_23
  • loc_en_US, sid_ARUSB2AC6W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Will this module support the Apple Lightning cable?

Asked by: Eweneek1
Yes this device can be connected to a lightning cable using either USB-A or USB-C, depending on which lightning cable you have.
Answered by: Wiremold Tech Support
Date published: 2022-12-19

Can I install this on a 20 AMP circuit?

Asked by: Tom S.
Yes, it can be install on a 20A circuit.
Answered by: Legrand Technical Support
Date published: 2022-05-14

If you are only using one charging port, do you get 6 amps of power/30 watts? Or is it only 15 watts max per charging port?

Asked by: Charger
Hello, The available power delivery profile for part ARUSB2AC6G4 is 3 amp at 15 watts per USB port. Please feel free to give us a call if you need further assistance. 844-957-3783 Best regards, Justin
Answered by: Justin
Date published: 2021-09-28

The Amps are listed for this product, but what is the wattage output?

Asked by: right_m30w
Hello right_m30w, The available power delivery profile for part ARUSB2AC6W4 is 3amp at 15 watts. Please feel free to give us a call if you need further assistance. 844-957-3783 Best regards, Justin
Answered by: Justin
Date published: 2021-08-04
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ARUSB2AC6W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT