text.skipToContent text.skipToNavigation

Automatic Control Switch, 120/277V, Almond

AS-100-A Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InteliSwitch® AS-100 Automatic Control Switch operates as both a manual and automatic control device. Manually, it allows users to control loads on/off. Automatically, it receives signals to turn lighting on or off from lighting control panels or other lighting control systems.
Color Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatic or manual switching options
  • Simple retrofit installation and operation; no neutral needed
  • Shutoff warning with optional audible beep during grace period
  • Pushbutton overrides the shutoff event
  • Multiway operation for 3- and 4-way switching
  • Terminal style back-wiring

Specifications

General Info
Product Line Wattstopper
Color Almond
UPC Number 754182913954
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.4 lb
Product Volume US 36.06 cu in
Product Depth US 2.48 in
Product Height US 4.8 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Amperage 10.8 A
Wattage 3000 W
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;