Automatic Control Switch 120/277V Black
AS-100-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InteliSwitch® AS-100 Automatic Control Switch operates as both a manual and automatic control device. Manually, it allows users to control loads on/off. Automatically, it receives signals to turn lighting on or off from lighting control panels or other lighting control systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 754182923748 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 36.06 cu in | ||
Product Depth US | 2.48 in | ||
Product Height US | 4.8 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Amperage | 10.8 A | ||
Wattage | 3000 W | ||
Voltage | 120/277 V |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1