
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
Application Sector
Commercial
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Country Of Origin | United States | ||
Product Line | Cablofil | ||
Finish | Other |
Dimensions
Product Weight US | 17.811 lb |
Resources
Cutsheet
Bazaarvoice SAP Hybris Integration Version 2.8.1