text.skipToContent text.skipToNavigation

DLM Room Controller, 2 Relay, 0-10V Dimming

LMRC-212 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent). They are the foundation of a Wattstopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient lighting control.

Number of Connectors 2
Voltage 120/277 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
  • 120/230/240/277 volt and 347 volt models
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Plug n’ Go automatic configuration for maximum energy efficiency
  • Store load preset level and 16 scene preset levels for each load
  • Support energy saving manual-on, bi-level, tri-level and dimming control strategies

Specifications

General Info
Product Line Wattstopper
UPC Number 754182929047
Country Of Origin China
Dimensions
Product Width US 7.0 in
Product Weight US 2.0 lb
Product Volume US 236.25 cu in
Product Depth US 7.5 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes

Resources

CAD Drawings
90-131 - LMRC-211 One Relay CAD Drawing
dwg
90-133 - LMRC-212 Two Relay CAD Drawing
dwg
90-211 - LMRC-211 One Relay with 0-10V Dimming Wiring Diagram
dxf
90-211 - LMRC-211 One Relay with 0-10V Dimming Wiring Diagram
pdf
90-221 - LMRC-212 Two Relay with 0-10V Dimming CAD
dwg
90-251-1 - LMRC-221 1 Load Universal Dimming Room Controller (3 wire)
dxf
90-252 - LMRC-222 Two Load Universal Dimming Room Controller ( 2 wire)
dwg
90-252-1 - LMRC-222 Two Load Universal Dimming Room Controller (3)
dwg
90-291 - Enhanced Room Controller with Emergency Bypass
dwg
90-291-1 - Enhanced Room Controller (v2) with Emergency Bypass
png
90-291-1 - Enhanced Room Controller (v2) with Emergency Bypass
dxf
90-921 - Classroom w/Daylighting
png
90-921 - Classroom w/Daylighting CAD Drawing
dwg
Enhanced Room Controller (v2) with Emergency Bypass CAD Drawing
dwg
Enhanced Room Controller with Emergency Bypass CAD Drawing
dxf
LMRC 1 Load Universal Dimming Room Controller (2 wire)
dwg
LMRC 1 Load Universal Dimming Room Controller (2 wire)
dxf
LMRC-211 One Relay Wiring Diagram
pdf
LMRC-211 One Relay with 0-10V Dimming Wiring Diagram CAD
dwg
LMRC-212 Two Relay Wiring Diagram CAD Drawing
dxf
LMRC-213 Three Relay CAD Drawing
dxf
LMRC-213 Three Relay Wiring Diagram
dwg
LMRC-213 Three Relay with 0-10V Dimming CAD Drawing
dxf
LMRC-213 Three Relay with 0-10V Dimming Wiring CAD Drawing
dwg
LMRC-221 1 Load Universal Dimming Room Controller (3 wire)
dwg
LMRC-221 Two Relay with 0-10V Dimming CAD Drawing
dxf
LMRC-222 Two Load Universal Dimming Room Controller (2 wire)
dxf
LMRC-222 Two Load Universal Dimming Room Controller (3)
dxf
LMRC-2XX One Relay Wiring Diagram CAD Drawing
dxf
Single Zone Switching and Dimming Closed Loop Digital Photosensor CAD
dxf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

my LMRC-212 relay turns on some loads but not all of them,what is wrong

Asked by: dave
Please reach out to our tech. support team for further assistance troubleshooting this issue. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2024-01-19

My Load light is blinking and it’s turning the lights on and off what’s the problem because everything was working fine

Asked by: Anonymous
Please reach out to our tech. support team for further assistance troubleshooting this issue. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-01

I would like to know if a LMRC-313 wattstopper is still a good part number or if it has been replaced with a new number.

Asked by: Anonymous
Good morning There is no LMRC-313, but if you are looking to purchase an LMRC control mudule that has at least three load outputs with 0 to 10 volt dimming there is an LMRC-213 available.
Answered by: Tier 1 Tech Support
Date published: 2022-09-15

I have a LMRC-212 controller with the LMW-102 and LMDM-101 switches when dimming one load "lights" it dims the second set at the same time. Custome wants a second dimmer to dim one load at the time.

Asked by: Anonymous
I suggest calling 1-800-879-8585 Option 1 for Technical Support. It is difficult to ascertain from this if this is an installation issue or a programming issue.
Answered by: Tier 1 Tech Support
Date published: 2022-05-31

Can you program these to be auto on auto off?

Asked by: George
With a DLM occupancy sensor attached (a LMDC-100 for example), you can program the lights for auto on and off with occupancy. If you want to schedule auto on/off events, a LMZC-300 zone controller is needed.
Answered by: Tier 1 Tech Support
Date published: 2022-04-13

config. light not blinking on the controller. and wall switch unable to turn light on.

Asked by: serg
The LMRC is indicating that there is an error. There may be an issue with the cat5 connection or an internal issue with the controller. You can try resetting power to the unit. If issues continue, please contact Wattstopper Technical Support @ 800-879-8585 for assistance.
Answered by: Tier 1 Tech Support
Date published: 2022-02-01

Can you Daisy 2 relay boxes together ?

Asked by: dunnno
If by relay boxes you're referring to the LMRC Room Controllers, yes you can. Up to 4 LMRC-100 series room controllers can be daisy chained together. With the LMRC-200 series, you can add enough room controllers to control up to a maximum of 64 loads, or 48 DLM devices.
Answered by: Tier 1 Tech Support
Date published: 2023-12-11

what is the catalog number for LMRC-211 dimmer switch?

Asked by: Hawaii78
The catalog number for the DLM dimmer switch is LMDM-101.
Answered by: Wattstopper Tech Support
Date published: 2021-08-11
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_LMRC-212, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT