text.skipToContent text.skipToNavigation

LM Dual Loop Daylighting Senso ON/OFF/Dimming, 1 Channel

LMLS-600 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Voltage 24 VDC

Specifications

General Info
UPC Number 754182928200
Countries Of Origin China
Product Line Wattstopper
Dimensions
Product Volume US 59.29 cu in
Product Width US 2.0 in
Product Height US 17.05 in
Product Weight US 0.65 lb
Product Depth US 1.61 in
Additional Information
Product Environmental Profile Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;