text.skipToContent text.skipToNavigation

Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet provides fiber cable management for SWM wall mount enclosures. Kit includes panel and 8 fiber spool sections. Has cale lances for hook and loop fasteners.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tool-less install into back in SWM enclosures
  • Kit includes 8 fiber section spools that can be combined to form 2 complete spools
  • Spools snap in for easy install

Specifications

General Info
Product Line Ortronics
UPC Number 662875019718
Country Of Origin United States
Application Sector Commercial
Type Enclosure
Dimensions
Product Width US 20.0 in
Product Depth US 1.0 in
Product Height US 5.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;