Wattstopper® Software and Configuration Tools
Commercial Software and Configuration tools from Wattstopper provide custom programming to your commercial building lighting controls. Choose from tools that provide easy commissioning, programming, advanced control, daylighting adjustments, monitoring, remote adjustments or even color control with Human Centric Lighting (HCL).Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Product Width
The overall width of the product.
Product Height
The overall height of a product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Warranty Type
The product warranty that accompanies the specific product.
Product Length
The overall length of a product.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wireless Commissioning Tool for Fixture Mount SensorsFSIR-100 WattstopperThe FSIR-100 Wireless IR Configuration Tool is a handheld tool for remote configuration of IR-enabled fixture integrated sensors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TrimLine II Wall PlateTR-12-AW VantageTrimLine II provides a consistent aesthetic across our keypads and touchscreens. It is the perfect choice for a minimalist and contemporary design style.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital wireless configuration tool w/USBLMCT-100-2-U WattstopperThe LMCT-100-2 Wireless Configuration Tool is a handheld tool for advanced remote configuration of any Wattstopper Digital Lighting Management (DLM) system.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.EQUINOX APP LICENSE UNLIMITEDEQ-APP-X VantageThe Equinox app and accompanying in-wall touchscreen epitomize the ideal user experience by providing a remarkably simple interface for managing luxury environments.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.EQUINOX APP LICENSE 1-5EQ-APP-5 VantageThe Equinox app and accompanying in-wall touchscreen epitomize the ideal user experience by providing a remarkably simple interface for managing luxury environments.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.EQUINOX APP LICENSE 1-10EQ-APP-10 VantageThe Equinox app and accompanying in-wall touchscreen epitomize the ideal user experience by providing a remarkably simple interface for managing luxury environments.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DIGITAL WIRELESS CONFIGURATION TOOL w/USBLMCT-100-2 WattstopperThe LMCT-100-2 Wireless Configuration Tool is a handheld tool for advanced remote configuration of any Wattstopper Digital Lighting Management (DLM) system.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.OPENADR VEN CONNECTION WATTSTO PPER PROVIDED CONNECTIONLMDR-VEN WattstopperOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Design CenterDesign-Center VantageDesign Center is the software for the specification, design, and programming of a Vantage lighting control system by a certified Vantage Dealer
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Equinox 41EQ41TB-TI VantageThe Equinox 41 provides a unique widget environment on the 4" LCD screen to easily control you home.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Equinox 73EQ73TB-TI VantageThe Equinox 73 provides a unique widget environment on the 7" titanium frame LCD screen to easily control your home, and boasts a consistent interface on the companion smartphone and tablet apps.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Equinox 40EQ40TB-TI VantageEquinox 40 is an LCD keypad that provides control of scenes, shades, audio, and climate in a single-gang, 4.3”” capacitive touch LCD screen.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Design and Programming SoftwareLMCS-100 WattstopperLMCS software is used for designing DLM systems as well as configuring and troubleshooting them.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.EasyTouch II KeypadKS14XE-LWNA VantageEasyTouch II is a Vantage backlit keypad, now available in 1, 2, 3, 4 or 5 button configurations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.RadioLink DimmerRDU14XE-LWNA VantageThe RadioLink Registered EasyTouch II Scenepoint Dimmer is a wallbox dimmer for "no-new-wires"