text.skipToContent text.skipToNavigation

LI Enclosure w/24 Relay Capacity Interior, Flush Mount

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays. The enclosures are provided with integral mounting studs that are configured to accept the panel interior making the installation quick and easy. Covers are secured to the tubs with screws and have keyhole style mounting. This allows the cover to be temporarily hung on the tub during the construction phase of the project. All covers have hinged doors that expose only the low voltage (Class 2) section of the panel and are equipped with key locks and two keys each. All LENC enclosures are NEMA 1 rated. Consult factory for other NEMA rated applications.
Mounting Type Flush
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 16-gauge all steel tubs with galvineal finish
  • Screw on, powder coated cover permits temporary hanging via key hole screw slots
  • Surface mounting with back mounting holes, screw cover
  • Lockable door access to Class 2 panel section, meets NFPA 70
  • Studs provided for quick installation of panel interior section
  • UL and cUL listed; five year warranty

Specifications

General Info
Product Line Wattstopper
UPC Number 754182926169
Country Of Origin United States
Dimensions
Product Width US 35.0 in
Product Weight US 45.0 lb
Product Volume US 6300.0 cu in
Product Depth US 36.0 in
Product Height US 5.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

WHICH LV OVERRIDE SWITCHES WORK WITH THIS PANEL?

Asked by: mIKE
Hi Mike, This part is the enclosure only. We need more info on which panel model you are using. Please reach out to our tech. support team with the panel model number for further assistance resolving this issue. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-27
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LENC24F, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 65ms
  • QUESTIONS, PRODUCT