text.skipToContent text.skipToNavigation

DLM N4 JACE 8000, Max 125 Rooms

LMJA-8125 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMJA-8xxx is a network controller designed to communicate with wired and wireless DLM network Bridges, for local in-room wired networks and/or LMCP panels. It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple LMJA-8xxx’s and store historical data.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Communicates all DLM local network data and device information via the segment network dataline
  • Browser-based UI uses SSL industry standard communications and can be accessed via direct TCP/IP connection, local LAN or via the Internet
  • Integration with BAS standard BACnet objects to represent DLM Through Segman 2.4 only
  • Allows remote changes to occupancy sensor and daylighting sensor settings in real time
  • Adjusts scheduling of normal and after hours
  • Create standard & HCL lighting schedules.
  • Schedules may be repeating seven day, calendar event based or astronomic control
  • Allows real time current monitoring of rooms and groups when using load controllers with current monitoring circuitry (e.g. LMRC-2xx or LMPL-201)

Specifications

General Info
Product Line Wattstopper
UPC Number 754182944378
Country Of Origin United States
Additional Information
Security   Yes This product is ioXt certified

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;