text.skipToContent text.skipToNavigation

PIR Ceiling Occupancy Sensor 24VDC, low temp sensor

CB-100-3 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The CB-100 passive infrared (PIR) occupancy sensor was engineered for installation in cold and damp conditions including the outdoors. It uses electronic components to allow for reliable operation in extreme temperature and environmental conditions.
Footprint 120 linear ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PIR occupancy sensor for areas of extreme low temperature
  • Watertight enclosure prevents moisture and dust from affecting detection
  • Isolated relay contact for use with HVAC or other control systems
  • Choice of three coverage patterns
  • Convenient DIP switch adjustments of time delay and sensitivity
  • Ideal for cold storage rooms, freezers and outdoor locations

Specifications

General Info
Product Line Wattstopper
UPC Number 754182268139
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.59 lb
Product Volume US 59.4 cu in
Product Depth US 4.0 in
Product Height US 3.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;