Double-Pole, 2-wire, Short Flat Vinyl Plug and Connector 15A, 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed |
Dimensions
Product Width US | 1.63 in | ||
Product Depth US | 0.75 in | ||
Product Height US | 2.13 in |
Technical Information
Amperage | 15 A | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1