text.skipToContent text.skipToNavigation

Series II Blank Module, 1 Unit, Pack of 10, Fog White

40300191 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Blank Module, 1 Unit, Pack of 10, Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rugged snap-in design: Quick and easy install.
  • Occupies I units of space: Holds space for future expansion.

Specifications

General Info
Type Workstation
Application Sector Commercial
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Standard UL Standard
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Ports 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;