The LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components, and with a surface cover. Based on the catalog number suffix, a specific number of NB-ROUTERs and an NB-SWITCH can be installed in the panel and pre-wired to a power supply. Two single outlets are provided on the power supply, one for for connecting an LMSM plug-in power supply, and a convenience outlet for a laptop or other technician required components.
Network Connectivity
NB-SWITCH
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- NEMA1-rated enclosure
- DIN rail mounting for easy installation or removal of LMSM-6E Segment Manager (order separately)
- Includes selection of pre-wired NB-ROUTERs and NB-SWITCH
- Single termination point for one 120VAC circuit to power all devices
- Power supply with two 120V outlets for Segment Manager power and laptop or other set up tools
Specifications
General Info
Color | Nickel | ||
UPC Number | 754182941797 | ||
Countries Of Origin | United States | ||
Product Line | Wattstopper |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |